57.6 PLLUSB Characteristics

Table 57-26. PLLUSB Characteristics
SymbolParameterConditionsMin.Typ.Max.Unit
fINInput Frequency––12 or 16–MHz
fOUTOutput Frequency––480–MHz
IPLLUSBCurrent ConsumptionIn Active mode, on VDDPLLUSB–4.96.4mA
In Active mode, on VDDCORE–0.41mA
tSTARTStartup Time–––50µs