57.11 12-bit DAC Characteristics

Table 57-31. Analog Power Supply Characteristics
SymbolParameterConditionsMin.Typ.Max.Unit
IVDDINCurrent ConsumptionSleep mode (Clock OFF)–10–µA

Normal mode with one output on,

DACC_ACR.IBCTLCHx =3 (see Note 1)

FS = 1 MSps, no RLOAD, VDDIN = 3.3V

–200800

Normal mode with one output on,

DACC_ACR.IBCTLCHx =1 (see Note 1)

FS = 500 KSps, no RLOAD, VDDIN = 3.3V

–100400

Bypass mode (output buffer off) with one output on,

DACC_ACR.IBCTLCHx =0 (see Note 1)

FS = 500 KSps, no RLOAD, VDDIN = 3.3V

–1030
PSRRPower Supply RejectionRatio (VDDIN)

VDDIN ±10 mV

Up to 10 kHz

–70–dB
Note: 1. The maximum conversion rate versus the configuration of DACC_ACR.IBCTL is shown in the following table.
Table 57-32. Maximum Conversion Rate vs. Configuration of DACC_ACR.IBCTL
DACC_ACR.IBCTLCHxMaximum Conversion Rate
0Bypass
1500 ks/s
2N/A
31 Ms/s
Table 57-33. Voltage Reference
SymbolParameterConditionsMin.Typ.Max.Unit
VVREFPPositive Voltage ReferenceExternally decoupled 1 µF1.7–VDDINV
IVREFPDC Current on VREFP––2.5–µA
Note: VREFP is the positive reference shared with AFE and may have a different value for AFE. Refer to the AFE electrical characteristics if AFE is used. The VREFN pin must be connected to ground.
Table 57-34. DAC Clock
SymbolParameterConditionsMin.Typ.Max.Unit
fDACDAC Clock Frequency–––12MHz
fSSampling Frequency––fDAC / 12–MHz
Table 57-35. Static Performance Characteristics
SymbolParameterConditionsMin.Typ.Max.Unit
INLIntegral Non-linearity (see Note 1)No RLOAD-10±210LSB
CLOAD = 50 pF
DACC_ACR.IBTLCHx = 3
DNLDifferential Non-linearity (see Note 1)No RLOAD-4±24LSB
CLOAD = 50 pF
DACC_ACR.IBTLCHx = 3
EOOffset Error (see Note 2)–-818mV
EGGain ErrorNo RLOAD-1–1%.FSR
CLOAD = 50 pF
DACC_ACR.IBTLCHx = 3
Note:
  1. Best-fit Curve from 0x080 to 0xF7F.
  2. Difference between DACx at 0x800 and VVREFP/2.
Table 57-36. Dynamic Performance Characteristics
SymbolParameterConditionsMin.Typ.Max.Unit
tSTARTStartup TimeFrom DAC on (CHER.CHx) to DAC ready to convert (CHSR.DACRDYx)–10–µs
tSSettling Time Code to Code; i.e., code(n-1) to code(n) ± 0.5 LSBRLOAD = 5 Kohm

CLOAD = 50 pF

–0.5–µs
Settling Time Full-scale; i.e., 0x000 to 0xFFF ±0.5 LSBDACC_ACR.IBCTLCHx = 3 –1–µs
FS = 1 MSps
Slew Rate –3–V/µs
Table 57-37. Analog Outputs
SymbolParameterConditionsMin.Typ.Max.Unit
RLOADOutput Resistor LoadOutput load resistor5––kOhm
CLOADOutput Capacitor LoadOutput load capacitor––50pF
VDACx_MINMinimum Output Voltage on DACxCode = 0x000 No RLOAD, CLOAD = 50 pF, DACC_ACR.IBCTLCHx =3–0.10.5%. VVREFP
VDACx_MAXMaximum Output Voltage on DACxCode = 0xFFF No RLOAD CLOAD = 50 pF, DACC_ACR.IBCTLCHx =399.599.9–%. VVREFP
FSRFull Scale RangeCode = 0x000 to 0xFFF No RLOAD CLOAD = 50 pF, DACC_ACR.IBCTLCHx =39999.8–%. VVREFP
ROUTDAC Output Resistor0.3 < VDACx < VDDIN -0.3V, DACC_ACR.IBCTLCHx =3, RLOAD = 5 KOhm–15–Ohm
VDACx > VDDIN -0.3V, DACC_ACR.IBCTLCHx =3, RLOAD = 5 kOhm–550–Ohm
VDACx < 0.3V, DACC_ACR.IBCTLCHx = 3, RLOAD= 5 kOhm–550–Ohm
VDACx = VVREFP/2, DACC_ACR.IBCTLCHx = 0 (Bypass mode, buffer off), No RLOAD–300–kOhm