57.2 DC Characteristics

The following characteristics are applicable to the operating temperature range: TA [-40°C : +105°C], unless otherwise specified.

Table 57-3. DC Characteristics
SymbolParameterConditionsMin.Typ.Max.Unit
VDDCOREDC Supply Core–1.20–1.32V
Allowable Voltage Ripplerms value 10 kHz to 20 MHz––20mV
Rising Slope (2)–1.20–30V/ms
VDDIODC Supply I/Os, Backup(See Note 1)3.03.33.6V
Allowable Voltage Ripplerms value 10 kHz to 10 MHz––30mV
Rising Slope–6.5–30V/ms
VDDINDC Supply Voltage Regulator(See Note 1)3.03.33.6V
Allowable Voltage Ripplerms value 10 kHz to 20 MHz––20mv
VDDPLLPLL A and Main Oscillator Supply–1.20–1.32V
Allowable Voltage Ripplerms value 10 kHz to 10 MHz––20mV
rms value > 10 MHz––10
VDDUTMICDC Supply UDPHS and UHPHS UTMI+ Core–1.20–1.32V
Allowable Voltage Ripplerms value 10 kHz to 10 MHz––10mV
VDDUTMIIDC Supply UDPHS and UHPHS UTMI+ Interface–3.03.33.6V
Allowable Voltage Ripplerms value 10 kHz to 10 MHz––20mV
VDDPLLUSBDC Supply UTMI PLL–3.03.33.6V
Allowable Voltage Ripplerms value 10 kHz to 10 MHz––10mV
Note:
  1. VDDIO voltage must be equal to VDDIN voltage.
  2. Refer to section 7.2.1 Powerup.
Table 57-4. DC Characteristics
SymbolParameterConditionsMin.Typ.Max.Unit
VILLow-level Input VoltageGPIO_MLB-0.3–0.7V
GPIO_AD, GPIO_CLK-0.3–0.8
GPIO, CLOCK, RST, TEST-0.3–VDDIO x 0.3
VIHHigh-level Input VoltageGPIO_MLB1.80–VDDIO + 0.3V
GPIO_AD, GPIO_CLK2 VDDIO + 0.3
GPIO, CLOCK, RST, TESTVDDIO x 0.7–VDDIO + 0.3
VOHHigh-level Output VoltageGPIO_MLB, IOH = 6 mA 2––V
GPIO_AD, GPIO, RST, TEST, CLOCK , IOH = 4 mA, Low driveVDDIO - 0.4––
GPIO_AD, GPIO, RST, TEST, CLOCK , IOH = 10 mA,High driveVDDIO - 0.4––
GPIO_CLK, IOH = 6 mA, Low driveVDDIO - 0.4
GPIO_CLK,IOH = 12 mA, High driveVDDIO - 0.4––
VOLLow-level Output VoltageGPIO_MLB, IOL = -6 mA––0.4V
GPIO_AD, GPIO, RST, TEST, CLOCK, IOL = -4 mA, Low drive––0.4
GPIO_AD, GPIO, RST, TEST, CLOCK, IOL = -10 mA,High drive––0.4
GPIO_CLK, IOL = -6 mA, Low drive––0.4
GPIO_CLK, IOL = -12 mA, High drive––0.4
VhysHysteresis VoltageGPIO with Hysteresis mode enabled150––mV
IILLow-level Input CurrentPullup OFF-1–1µA
Pullup ON10–55
IIHHigh-level Input CurrentPulldown OFF-1–1µA
Pulldown ON10–55
RSERIALSerial ResistorGPIO_MLB–9–Ohm
GPIO_AD, GPIO_CLK–14–
GPIO, CLOCK, RST, TEST–26–
Table 57-5. Voltage Regulator Characteristics
SymbolParameterConditionsMin.Typ.Max.Unit
VDDOUTDC Output VoltageNormal mode, ILOAD = 100 mA1.21.231.26V
Standby mode–0–
ILOADMaximum DC Output Current ––150mA
CDINInput Decoupling Capacitor(1)–4.7–µF
CDOUTOutput Decoupling Capacitor(2)–1–µF
ESR––2Ohm
tONTurn-on TimeCDOUT = 1 µF, VDDOUT reaches DC output voltage–12.5ms
Note:
  1. A 4.7 μF (±20%) or higher ceramic capacitor must be connected between VDDIN and the closest GND pin of the device. This large decoupling capacitor is mandatory to reduce startup current, improving transient response and noise rejection.
  2. To ensure stability, an external 1 μF (±20%) output capacitor, CDOUT, must be connected between VDDOUT and the closest GND pin of the device. Solid tantalum and multilayer ceramic capacitors are suitable as output capacitors. A 100 nF bypass capacitor between VDDOUT and the closest GND pin of the device helps decrease output noise and improves the load transient response.
Table 57-6. Core Power Supply Brownout Detector Characteristics
SymbolParameterConditionsMin.Typ.Max.Unit
VT-Supply Falling Threshold (see Note 1)–0.971.01.04V
VhysHysteresis Voltage––2550mV
tSTARTStartup TimeFrom disabled state to enabled state––400µs
Note:
  1. The Brownout Detector is configured using the BODDIS bit in the SUPC_MR register.
Figure 57-1. Core Brownout Output Waveform
Table 57-7. VDDCORE Power-on Reset Characteristics
SymbolParameterConditionsMin.Typ.Max.Unit
VT+Threshold Voltage Rising–0.790.951.07V
VT-Threshold Voltage Falling–0.660.89–V
VhysHysteresis Voltage–1060115mV
tRESReset Timeout Period–240350800µs
Figure 57-2. VDDCORE Power-On Reset Characteristics
Table 57-8. VDDIO Supply Monitor
SymbolParameterConditionsMin.Typ.Max.Unit
VTSupply Monitor Threshold16 selectable steps (see the Threshold Selection table below)–––V
TACCThreshold Accuracy –-4–4%
VhysHysteresis Voltage––3845mV
tSTARTStartup TimeFrom disabled state to enabled state––300µs
Note:
  1. There are several mechanisms to hold the device in RESET during a power-down cycle to ensure correct operation. The first monitor that will get triggered will be the Supply Monitor which is triggered at the Supply Monitor Threshold. The Supply Monitor will hold the device in RESET until POR Monitor activates and holds the device in RESET until the Power down Cycle is complete. Therefore, it is recommended to enable the Supply Monitor, see Table 58-9 Threshold selection.
  2. The Supply Monitor operates down to 1.7V.
  3. Once the Supply Monitor threshold is reached, it takes <200 µs to generate the internal reset of the device. The internal reset will remain active all the way until the POR becomes active.
  4. The 200 us reset time parameter is for design guidance only, and is not tested in manufacturing.
Table 57-9. Threshold Selection
SymbolParameterDigital CodeMin.Typ.Max.Unit
VTSupply Monitor Threshold0–1.6–V
1–1.72–
10–1.84–
11–1.96–
100–2.08–
101–2.2–
110–2.32–
111–2.44–
1000–2.56–
1001–2.68–
1010–2.8–
1011–2.92–
1100–3.04–
1101–3.16–
1110–3.28–
1111–3.4–
Figure 57-3. VDDIO Supply Monitor
Table 57-10. VDDIO Power-On Reset DC Characteristics
SymbolParameterConditionsMin.Typ.Max.Unit
VT+Threshold Voltage Rising–1.451.531.61V
VT-Threshold Voltage Falling–1.371.46–V
VhysHysteresis–4080130mV
tRESReset Time-out Period–240320800µs
Figure 57-4. VDDIO Power-On Reset Characteristics