58.8.5 AFE Electrical Characteristics

Table 58-33. AFE INL and DNL, fAFE CLOCK = < 20 MHz Maximum, IBCTL = 10
SymbolParameterConditionsMin.Typ.Max.Unit
Differential Mode
INLIntegral Non-LinearityGain = 1-4±0.74LSB
Gain = 2±1
Gain = 4±1.2
DNLDifferential Non-Linearity–-2±0.62LSB
Single-Ended Mode
INLIntegral Non-LinearityGain = 1-6±14LSB
Gain = 2±1.3
Gain = 4±1.7
DNLDifferential Non-Linearity–-2±0.62LSB
Note: INL/DNL given inside the linear range of the AFE: 2% to 98% of VREFP.
Table 58-34. AFE INL and DNL, fAFE CLOCK = > 20 MHz to 40 MHz, IBCTL = 11
SymbolParameterConditionsMin.Typ.Max.Unit
Differential Mode
INLIntegral Non-LinearityGain = 1-12±212LSB
Gain = 2±2.1
Gain = 4±2.5
DNLDifferential Non-Linearity–-6±26LSB
Single-Ended Mode
INLIntegral Non-LinearityGain = 1-12±212LSB
Gain = 2±2.6
Gain = 4±2.7
DNLDifferential Non-Linearity–-6±26LSB
Note: INL/DNL given inside the linear range of the AFE: 2% to 98% of VREFP.
Table 58-35. AFE Offset and Gain Error, VVREFP = 1.7V to 3.3V
SymbolParameterConditionsMin.Typ(1).Max.Unit
Differential Mode
EO Differential Offset Error (see Note 1)Gain=1-20–35LSB
EGDifferential Gain ErrorGain=1-0.300.7%
Gain=2-0.30.31.4
Gain=4-0.30.73.3
Single-Ended Mode
EOSingle-ended Offset Error (see Note 1)Gain=1-20–35LSB
EGSingle-ended Gain ErrorGain=10.30.71.8%
Gain=20.31.33.6
Gain=40.31.74.7