58.3.3 Wait Mode Current Consumption and Wakeup Time

The Wait mode configuration and measurements are defined as follows:

  • Core clock and Host clock stopped
  • Current measurement as shown below
  • All peripheral clocks deactivated
  • BOD disabled
  • RTT enabled
Figure 58-7. Measurement Setup for Wait Mode

The following tables give current consumption and wakeup time(1) in Wait mode.

Table 58-15. Typical Current Consumption in Wait Mode
Wait Mode ConsumptionTypical Value Unit
at 25°C at 85°Cat 105°C
VDDIO = 3.3V VDDIO = 3.3VVDDIO = 3.3V
ConditionsVDDOUT Consumption AMP1Total Consumption AMP2Total Consumption AMP2Total Consumption AMP2
No activity on the I/Os of the device–0.33.87.5mA
Table 58-16. Typical Wakeup Time to Resume from Wait Mode
ConditionsWake-up Time from Wait ModeUnit
Resume from internal Flash with Cache enabled8.1µs
Resume from internal Flash with Cache disabled8.5µs
Resume from internal SRAM with Cache disabled8µs