27.6.9 RTC Interrupt Enable Register

Name: RTC_IER
Offset: 0x20
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   TDERRENCALENTIMENSECENALRENACKEN 
Access WWWWWW 
Reset –––––– 

Bit 5 – TDERREN Time and/or Date Error Interrupt Enable

ValueDescription
0

No effect.

1

The time and date error interrupt is enabled.

Bit 4 – CALEN Calendar Event Interrupt Enable

ValueDescription
0

No effect.

1

The selected calendar event interrupt is enabled.

Bit 3 – TIMEN Time Event Interrupt Enable

ValueDescription
0

No effect.

1

The selected time event interrupt is enabled.

Bit 2 – SECEN Second Event Interrupt Enable

ValueDescription
0

No effect.

1

The second periodic interrupt is enabled.

Bit 1 – ALREN Alarm Interrupt Enable

ValueDescription
0

No effect.

1

The alarm interrupt is enabled.

Bit 0 – ACKEN Acknowledge Update Interrupt Enable

ValueDescription
0

No effect.

1

The acknowledge for update interrupt is enabled.