27.6.8 RTC Status Clear Command Register

Name: RTC_SCCR
Offset: 0x1C
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   TDERRCLRCALCLRTIMCLRSECCLRALRCLRACKCLR 
Access WWWWWW 
Reset –––––– 

Bit 5 – TDERRCLR Time and/or Date Free Running Error Clear

ValueDescription
0

No effect.

1

Clears corresponding status flag in the Status Register (RTC_SR).

Bit 4 – CALCLR Calendar Clear

ValueDescription
0

No effect.

1

Clears corresponding status flag in the Status Register (RTC_SR).

Bit 3 – TIMCLR Time Clear

ValueDescription
0

No effect.

1

Clears corresponding status flag in the Status Register (RTC_SR).

Bit 2 – SECCLR Second Clear

ValueDescription
0

No effect.

1

Clears corresponding status flag in the Status Register (RTC_SR).

Bit 1 – ALRCLR Alarm Clear

ValueDescription
0

No effect.

1

Clears corresponding status flag in the Status Register (RTC_SR).

Bit 0 – ACKCLR Acknowledge Clear

ValueDescription
0

No effect.

1

Clears corresponding status flag in the Status Register (RTC_SR).