27.6.10 RTC Interrupt Disable Register

Name: RTC_IDR
Offset: 0x24
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   TDERRDISCALDISTIMDISSECDISALRDISACKDIS 
Access WWWWWW 
Reset –––––– 

Bit 5 – TDERRDIS Time and/or Date Error Interrupt Disable

ValueDescription
0

No effect.

1

The time and date error interrupt is disabled.

Bit 4 – CALDIS Calendar Event Interrupt Disable

ValueDescription
0

No effect.

1

The selected calendar event interrupt is disabled.

Bit 3 – TIMDIS Time Event Interrupt Disable

ValueDescription
0

No effect.

1

The selected time event interrupt is disabled.

Bit 2 – SECDIS Second Event Interrupt Disable

ValueDescription
0

No effect.

1

The second periodic interrupt is disabled.

Bit 1 – ALRDIS Alarm Interrupt Disable

ValueDescription
0

No effect.

1

The alarm interrupt is disabled.

Bit 0 – ACKDIS Acknowledge Update Interrupt Disable

ValueDescription
0

No effect.

1

The acknowledge for update interrupt is disabled.