58.13.1.3 I/O Characteristics

Criteria used to define the maximum frequency of the I/Os:

  • Output duty cycle (40%-60%)
  • Minimum output swing: 100 mV to VDDIO - 100 mV
  • Addition of rising and falling time inferior to 75% of the period
Table 58-53. I/O Characteristics
SymbolParameterConditionsMinMaxUnit
LoadVDDIODrive 
Level
FreqMax1Pin Group 1 (1) Maximum output frequency10 pF1.7VLow–40MHz
High–65
25 pFLow–20
High–33
10 pF2.7VLow–65
High–115
25 pFLow–28
High–55
PulseminH1Pin Group 1 (1) High Level Pulse Width10 pF1.7VHigh6.19.2ns
PulseminL1Pin Group 1 (1) Low Level Pulse Width10 pF1.7VHigh6.19.2ns
FreqMax2Pin Group 2 (3)Maximum output frequency10 pF3.0VHigh–125MHz
Low–100
PulseminH2Pin Group 2 (2) High Level Pulse Width10 pF3.0VHigh3.44.1ns
PulseminL2Pin Group 2 (2) Low Level Pulse Width10 pF3.0VHigh3.44.1ns
FreqMax3Pin Group3(3) Maximum output frequency30 pF3.0VHigh–75MHz
Low–50
PulseminH3Pin Group 3 (3) High Level Pulse Width30 pF3.0VHigh6.07.3ns
PulseminL3Pin Group 3 (3) Low Level Pulse Width30 pFHigh6.07.3ns
FreqMax4Pin Group 4 Maximum output frequency40 pF2.7V––51MHz
PulseminH4Pin Group 4 High Level Pulse Width40 pF2.7V–7.811.2ns
PulseminL4Pin Group 4 Low Level Pulse Width40 pF2.7V–7.811.2ns