Introduction
This document outlines the DSP library for PIC32A MCU devices, which offers a suite of pre-optimized software routines tailored to streamline digital signal processing tasks. This library delivers efficient implementations of intricate mathematical functions and algorithms, empowering developers to boost the performance and capabilities of PIC32A MCU devices in applications, such as advanced sensing and control, power conversion, audio processing, telecommunications and motor control. The DSP Library currently supports a total of 52 functions.