7 Control Functions
| Function |
Description |
|---|---|
| PIDInit |
Clears the delay line elements in the 3-element array located in Y-Data space and pointed to by controlHistory. It also clears the current PID output element, controlOutput. |
| PIDCoeffCalc |
PIDCoeffCalc computes the PID coefficients based on values of Kp, Ki and Kd provided by the user. |
| PID |
Computes the controlOutput element of the structure tPID. |