2.21 CLASSB_SRAM_APP_AREA_START
Summary
Defines the start address of the SRAM for the application.
Description
This constant defines the start address of the SRAM for the application. First 1kB of the SRAM is reserved for the Class B library.
Remarks
This value must not be modified.
#define CLASSB_SRAM_APP_AREA_START (0x20000040U)