2.23 CLASSB_WDT_TEST_IN_PROG_VAR_ADDR
Summary
Address of the variable which indicates that a WDT test is in progress.
Description
Defines the address of the variable which indicates that a WDT test is in progress.
Remarks
This value must not be modified.
#define CLASSB_WDT_TEST_IN_PROG_VAR_ADDR (0x20000018U)