2.12 CLASSB_INTERRUPT_TEST_VAR_ADDR
Summary
Address of the variable which keeps interrupt test internal status.
Description
Defines the address of the variable which keeps interrupt test internal status.
Remarks
This value must not be modified.
#define CLASSB_INTERRUPT_TEST_VAR_ADDR (0x2000001cU)