Preface
The PIC32CM SG00/GC00 Curiosity Pro development board is a hardware platform which uses the PIC32CM5112SG00100 or the PIC32CM5112GC00100 microcontrollers. This development board provides easy access to the microcontroller features and can be used to develop custom applications.
The PIC32CM SG00/GC00 Curiosity Pro development board includes an integrated programmer or debugger and requires no additional hardware to get started. The development board comes pre-programmed with a demonstration application and uses power provided by its micro-USB connections.
The PIC32CM SG00/GC00 Curiosity Pro development board is shown below: