1 Introduction
This document describes the Microchip PIC32CM SG00/GC00 Curiosity Pro development board (EA51N28A/EA36K74A/EV53V42A/EV17V75A) features, functionality, and schematics. The development board includes an integrated programmer or debugger, and requires no additional hardware to get started. Users can expand functionality through Arduino UNO R3, mikroBUSTM, or Expansion Headers.
With expansion boards, the PIC32CM SG00/GC00 Curiosity Pro development board provides the freedom to develop a variety of applications, including Bluetooth® audio, Internet of Things (IoT), robotics development, and Proof of Concept (POC) designs.