4 Hardware
The following sections provide the PIC32CM SG00/GC00 Curiosity Pro development board schematics and layout.
Note: The development board is intended for further engineering,
development, demonstration, or evaluation purposes only and not for commercial use.
Therefore, the development board is not fault tolerant and is not designed or
manufactured with protective considerations, including but not limited to product safety
measures typically found in finished commercial goods.
Note: This Curiosity Pro development board is designed to provide a
demonstration platform for as many of the capabilities of the MCU as possible. Some of
the signal multiplexing implemented to accomplish this end is not recommended for use in
customer designs.