Overview
This publication discusses the capabilities of the new UART module when operating in the DMX mode. Both the Controller and Receiver modes are supported in this module. This publication also shows how to use the Direct Memory Access (DMA) module with the UART module, which helps reduce CPU load. There are code snippets in this document that will help in setting up the module.