6.3 Measures to Prevent Systematic Failures

This section includes a list of features that helps the System Integrator address systematic errors that can be inadvertently present in the code. A systematic error is an error of the design or implementation software or hardware, or of the tool used to implement the application. Usually, these errors can be avoided with a strong and precise design flow process. Therefore, the extra help supplied by the hardware features presented in this section aids in development.