Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Note: Refer to automotive data sheet for automotive grade ordering information.

Examples
DevicePackagePackage Drawing CodePackage OptionShipping Carrier OptionDevice Grade
AT24C64D‑SSHM‑BSOICSNSSBulk (Tubes)

Industrial Temperature

(-40°C to +85°C)

AT24C64D‑SSHM‑TSOICSNSSTape and Reel
AT24C64D‑XHM‑TTSSOPSTXTape and Reel
AT24C64D‑MAHM‑TUDFNQ4BMATape and Reel
AT24C64D‑MAHM‑EUDFNQ4BMAExtended Qty. Tape and Reel
AT24C64D‑CUM‑TVFBGAE8BCTape and Reel