4.3.6.2 How Do I Add a Trap Interrupt Vector to a Project?
The compiler treats hard traps the same as normal interrupt vectors, as
they have names just like the handlers for peripherals. A useful place to find all the
interrupt functions supported by a particular device is in the pic32a/docs folder of your install:
vector_index.html.
The general format is:
void __attribute__((interrupt)) ISR_fn_name(void) {
}