4.3.6.1 How Do I Use Interrupts in C?
First, be aware of the interrupt hardware that is available on your target device. 32-bit MCU devices implement several separate interrupt vector locations and use a priority scheme. See your device data sheet for details. Then, review the following chapter of this user’s guide for more information: