15.6 Nesting Interrupts
The 32-bit MCU PIC32A devices support nested interrupts. Since processor resources are saved on the stack in an ISR, nested ISRs are coded in just the same way as non-nested ones. Nested interrupts are enabled by clearing the NSTDIS (nested interrupt disable) bit in the INTCON1 register. Note that this is the default condition with nested interrupts enabled. Each interrupt source is assigned a priority in the Interrupt Priority Control registers (IPCn).
An interrupt is vectored if the priority of the interrupt source is greater than the current CPU priority level.