11.8 Co-Resident Applications
Co-resident applications are programs that share the same physical memory space on an MCU or DSC. These applications are linked together in such a way that they can share the device memory resource.
See the “MPLAB® XC32 Assembler, Linker and Utilities User’s Guide for PIC32A MCU” (DS-50003839), Section 11.13 “Co-resident Application Linking,” for details.