11.1 Address Spaces
The 32-bit MCU devices are a combination of traditional PIC® Microcontroller (MCU) features (peripherals, Harvard architecture, RISC) and DSP capabilities (PIC32A MCU devices). PIC32A devices have a unified memory.
The 32-bit MCU devices are a combination of traditional PIC® Microcontroller (MCU) features (peripherals, Harvard architecture, RISC) and DSP capabilities (PIC32A MCU devices). PIC32A devices have a unified memory.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.