6.6.11.11 -fverbose-asm, -fno-verbose-asm
Put extra commentary information in the generated assembly code to make it more readable.
-fno-verbose-asm, the default, causes the extra information to be omitted and is useful when comparing two assembler files.