6.6.7.14 -idirafter dir
Add the directory dir to the second include path. The directories on the second include path are searched when a header file is not found in any of the directories in the main include path (the directory that -I adds within).
Add the directory dir to the second include path. The directories on the second include path are searched when a header file is not found in any of the directories in the main include path (the directory that -I adds within).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.