6.6.7.31 -P
Tell the preprocessor not to generate #line directives. Used with the -E option (see Options for Controlling the Kind of Output).
Tell the preprocessor not to generate #line directives. Used with the -E option (see Options for Controlling the Kind of Output).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.