14.7.2 Return Value
Function return values are returned in registers whenever possible. Floating point type variables are returned in F registers, otherwise all return values are in W registers. The following chart should help decipher where to place, or look for, return values.
| Return kind | Location |
|---|---|
| 8-bit integer | W0 |
| 16-bit integer | W0 |
| 32-bit integer | W0 |
| 64-bit integer | W1:W0 |
| 32-bit float | F0 |
| 64-bit float | F1:F0 |
| struct | Indirectly through storage pointed to in W0 |