9.8 Standard Type Qualifiers
Type qualifiers provide additional information regarding how an object may be used. The MPLAB XC32 C Compiler for PIC32A MCU supports both ANSI C qualifiers and additional special qualifiers which are useful for embedded applications and which take advantage of the PIC32A MCU architectures.