23.5 Extended Keywords
Non-standard extensions often specify how objects are defined or accessed. Keywords are usually used to indicate the feature. The non-standard C keywords corresponding to other compilers are listed in the table below, as well as the level of compatibility offered by MPLAB XC compilers. The table notes offer more information about some extensions.
| IAR Compatibility Mode | |||
|---|---|---|---|
| Keyword | XC16 | XC-DSC | XC32 |
__section_begin | support | support | support |
__section_end | support | support | support |
__section_size | support | support | support |
__segment_begin | support | support | support |
__segment_end | support | support | support |
__segment_size | support | support | support |
__sfb | support | support | support |
__sfe | support | support | support |
__sfs | support | support | support |
__asm or
asm1. | native support | native support | native support |
__arm | ignore | ignore | ignore |
__big_endian | error | error | error |
__fiq | error | error | error |
__intrinsic | ignore | ignore | ignore |
__interwork | ignore | ignore | ignore |
__irq | error | error | error |
__little_endian2. | ignore | ignore | ignore |
__nested | ignore | ignore | ignore |
__no_init | support | support | support |
__noreturn | support | support | support |
__ramfunc | ignore4. | ignore4. | support3. |
__packed | support | support | support |
__root | support | support | support |
__swi | ignore | ignore | ignore |
__task | support | support | support |
__weak | support | support | support |
__thumb | ignore | ignore | ignore |
__farfunc | ignore | ignore | ignore |
__huge | ignore | ignore | ignore |
__nearfunc | ignore | ignore | ignore |
__inline | native support | native support | native support |
| |||