20.3.5 Device Features Macros
The following symbols are defined if device features are enabled.
| Symbol | Description |
|---|---|
__HAS_DSP__ | Device has a DSP engine. |
__HAS_ISA32__ | Device supports the PIC32A instruction set. |
The following symbols are defined if device features are enabled.
| Symbol | Description |
|---|---|
__HAS_DSP__ | Device has a DSP engine. |
__HAS_ISA32__ | Device supports the PIC32A instruction set. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.