20.3.3 Compiler Output Type Macros
The following symbols are defined with the -ansi command line option.
| Symbol-Leading Double Underline | Symbol-Leading & Lagging Double Underline | Description |
|---|---|---|
__XC_PIC32A | __XC_PIC32A__ | If defined, XC32 for PIC32A is in use. |
__PIC32A | __PIC32A__ |
The following symbols are defined when -ansi is not selected.
| Symbol | Description |
|---|---|
PIC32A | XC32 for PIC32A is in use. |