1.2.2 PRIME_Initialize Function
C
SYS_MODULE_OBJ PRIME_Initialize
(
const SYS_MODULE_INDEX index,
const SYS_MODULE_INIT * init
)
Summary
Initializes the PRIME Stack for the specified index.
Description
This routine initializes the PRIME Stack making it ready for clients to use.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| index | Identifier for the instance to be initialized (single instance allowed) |
| init |
Pointer to the init data structure containing any data necessary to initialize the module. |
Returns
If successful, returns a valid module instance object. Otherwise, returns SYS_MODULE_OBJ_INVALID.
Example
PRIME_STACK_INIT initData;
SYS_MODULE_OBJ sysObjPrime;
sysObjPrime = PRIME_Initialize(PRIME_INDEX_0, (SYS_MODULE_INIT *)&initData);
if (sysObjPrime == SYS_MODULE_OBJ_INVALID)
{
}
Remarks
This routine must be called before any other PRIME routine is called.