1.5.1.4.10 SRV_STORAGE_SetConfigInfo Function
C
bool SRV_STORAGE_SetConfigInfo(SRV_STORAGE_TYPE infoType, uint8_t size, void* pData);
Summary
Writes configuration information in non-volatile memory.
Description
This routine writes configuration information in non-volatile memory.
Precondition
The SRV_STORAGE_Initialize Function must have been called before.
Parameters
| Param | Description |
|---|---|
|
infoType |
Configuration information type to read |
|
size |
Size in bytes of the configuration information to write |
| pData | Pointer to configuration information data to write |
Returns
The result of the write operation (true if success, false if error).
Example
uint8_t macInfo[8] = {0x55, 0xAA, 0x00, 0x01, 0x02, 0x03, 0x04, 0x05};
if (SRV_STORAGE_SetConfigInfo(SRV_STORAGE_TYPE_MAC_INFO, 8, macInfo))
{
}
Remarks
None.