1.5.5.4.19 SRV_FU_CfgRead Function

C

void SRV_FU_CfgRead(void *dst, uint16_t size);

Summary

Reads the firmware upgrade information.

Description

This function is used to read the firmware upgrade information, which is stored out of the PRIME Stack.

Parameters

ParametersDescription
dstPointer to the buffer to store the information
sizeNumber of bytes to read

Returns

None.

Example

    uint32_t fuData[3];
    SRV_FU_CfgRead(&fuData, sizeof(fuData));

Remarks

This function is called by the PRIME Stack.