1.5.5.4.15 SRV_FU_Start Function

C

void SRV_FU_Start(SRV_FU_INFO *fuInfo);

Summary

Starts the firmware upgrade process.

Description

This function is used to start the firmware upgrade process by initializing and unlocking the memory.

Parameters

ParametersDescription
fuInfoPointer to the firmware upgrade information

Returns

None.

Example

SRV_FU_INFO fuInfo;

fuInfo.imageSize = 0x1000;
fuInfo.pageSize = 192;
fuInfo.signAlgorithm = SRV_FU_SIGNATURE_ALGO_NO_SIGNATURE;
fuInfo.signLength = 0;

SRV_FU_Start(&fuInfo);

Remarks

This function is called by the PRIME Stack.