| SRV_FU_Initialize | Initializes
the Firmware Upgrade service |
| SRV_FU_Tasks | Maintains the
Firmware Upgrade state machine |
| SRV_FU_Start | Starts the
firmware upgrade process |
| SRV_FU_RegisterCallbackFuResult | Registers a
function to be called back when a firmware upgrade process has
finished |
| SRV_FU_End | Ends the
firmware upgrade process |
| SRV_FU_SwapFirmware | Swaps the
firmware |
| SRV_FU_SetECDSAPublicKey | Set the
Firmware Upgrade the public key to be used for the ECDSA-256
signature |
| SRV_FU_CfgRead | Reads the
firmware upgrade information |
| SRV_FU_CfgWrite | Writes the
firmware upgrade information |
| SRV_FU_RegisterCallbackMemTransfer | Registers a
function to be called back when a memory operation finishes |
| SRV_FU_DataRead | Reads image
from memory |
| SRV_FU_DataWrite | Writes image
in memory |
| SRV_FU_RegisterCallbackCrc | Registers a
function to be called back when the CRC of the received image has
been calculated |
| SRV_FU_CalculateCrc | Calculates the
CRC of the received image |
| SRV_FU_RegisterCallbackVerify | Registers a
function to be called back when the received image has been
verified |
| SRV_FU_VerifyImage | Verifies the
received image |
| SRV_FU_GetBitmap | Gets the
bitmap with the information about the status of each page of the
image |
| SRV_FU_RegisterCallbackSwapVersion | Registers a function to be called
back when the PRIME Stack requests to trigger a PRIME Stack version
swap |
| SRV_FU_RequestSwapVersion | Requests to swap the PRIME Stack
version |