8.4.1 Using Built-in and Private Services

Firmware 1.18.3 supports built-in GATT services via the SS command, and custom services via PS and PC commands. The SS command will clear any custom services previously defined by PS and PC commands. To use built-in services and customer services, the SS command must be invoked prior to any PC or PS command.