8.4.3 Connectable Advertisements on Android Devices
When using NA or IA commands to create custom connectable advertisements, the connectable FLAGS field must be included in order for Android devices to connect. This is done by preceding advertisement payload with the "NA,06,01" command. See the example below.
NA,Z
NA,01,06
NA,FF,CD00F014AD11CF40063F11E5BE3E0002A5D5C51B00BC00BD