3.5.1 Hardware Flow Control

When using Transparent UART for streaming data application, it is important to include the RTS/CTS hardware lines and enable the hardware control feature. Without hardware flow control, it is possible for host to cause buffer overflow on RN4870 UART, which can result in instability.