3.3.6.6 TAP_AREA

The TAP_AREA bounds the finger to an area it must stay within to be considered a tap gesture when the finger is removed, and tap and hold gesture if the finger is not removed for some time.

Unit: Position (x and y coordinates)

E.g., If TAP_AREA is configured as 20, then user needs to tap within 20 positions (both vertical and horizontal) for the tap gesture to be detected.

ParameterRange
TAP_AREA0 to 255