3.3.6.8 EDGE_BOUNDARY

With Edge Boundary defined, swipe gestures that start in an edge region will be reported as edge swipe gestures in place of normal swipe gestures. To create an edge region, the EDGE_BOUNDARY is set with the size (in touch coordinates) of the edge region.

Unit: position

E.g., Setting the EDGE_BOUNDARY parameter to 10 will designate the area 10 position from each edge as the edge region.

ParameterRange
EDGE_BOUNDARY0 to 255