1.1 Requirements for External Antenna Cal
- Operating Conditions: Temperature at 25°C and 3.3V supply to DUT
- Antenna Connection: External antenna connected via U.FL connector to the WINCS02 Wi-Fi® module
- Device Mode: Hardware Under Test (HUT) firmware enabled mode
- Recommended Stage: Best case is the installation stage of the end product; the better case is the final assembly stage of the end product in an enclosure