3 Summary
External antenna Cal is a simple, single-command, internal calibration process. It runs without the support of any external instrument and stores the external antenna Cal data in NVM. Users can erase the external antenna Cal data using the appropriate command.