2.4.4 ISO/IEC C++ Library Support
The MPLAB XC-DSC C/C++ Compiler for dsPIC33A
DSC is
distributed with a ISO/IEC 14882:2011 compliant Standard C++ Library
(libstdc++) based on the GNU C++ Library. The Microchip Unified
Standard Library or Picolibc is used as the C library (libc) within the
standard C++ library when building C++ projects.
The Standard C libraries are described in the separate Microchip Unified Standard Library Reference Guide document, whose content is relevant for all MPLAB XC C compilers.