2.4.8 Documentation
Features that are unique to specific devices, and therefore specific compilers, are noted with a “DD” icon next to the section and text that identifies the specific devices to which the information applies (refer to the 1 Preface section for more information).