6.7.4.1.20 -Wuninitialized
Warn if an automatic variable is used without first being initialized.
These warnings are possible only when optimization is enabled, because they require data flow information that is computed only when optimizing.
These warnings occur only for variables that are candidates for register allocation. Therefore, they do not occur for a variable that is declared volatile, or whose address is taken, or whose size is other than 1, 2, 4 or 8 bytes. Also, they do not occur for structures, unions, or arrays, even when they are in registers.
Note that there may be no warning about a variable that is used only to compute a value that itself is never used, because such computations may be deleted by data flow analysis before the warnings are printed.