6.7.7.21 -M
Tell the preprocessor to output a rule suitable for make describing the
dependencies of each object file. For each source file, the preprocessor outputs one
make-rule whose target is the object file name for that source file and whose
dependencies are all the #include header files it uses. This rule may
be a single line or may be continued with \-newline if it is long. The
list of rules is printed on standard output instead of the preprocessed C/C++
program.
-M implies -E (see 6.7.2 Options for Controlling the Kind of Output).