6.7.3.5 -fno-asm

Will not recognize asm, inline or typeof as a keyword, so that code can use these words as identifiers. You can use the keywords __asm__, __inline__ and __typeof__ instead.

-ansi implies -fno-asm.